150MA High PSRR Low Noise LDO with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7340 is low dropout regulator with high output voltage accuracy, low R
DSON, high PSRR, low output noise and low quiescent current. This regulator is based on a CMOS process. The AP7340 includes a voltage reference, error amplifier, current limit circuit and an enable input to turn it on and off. With the integrated resistor network fixed output voltage versions can be delivered. With its low power consumption and line and load transient response the AP7340 is well suited for low power handheld communication equipment.
The AP7340 is packaged in a X2-DFN1010-4 package and allows for smallest footprint and dense PCB layout.
Iq (max) (µA) | 50 |
---|---|
Iq (typ) (?A) | 35 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.15 |
Vin (Max) (V) | 5.25 |
Vin (Min) (V) | 1.7 |
Vout (min) | 1.1 |
Vout (max) | 5 |
Fixed Vout (V) | 1.1, 1.2, 1.35, 1.5, 1.8, 1.85, 2.2, 2.3, 2.5, 2.6, 2.8, 2.85, 2.95, 3.0, 3.1, 3.2, 3.3 |
Accuracy 25C | 1 |
Noise uV RMS 10-100 kHz | 60 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.27 |
PSRR (dB) 1kHz | 75 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes, No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2648 | 2023-10-19 | 2024-01-19 | Additional Wafer Source SPFAB |
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |